[Hexagon]Driver Bit (Short) EA611KA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ultra Short Bit Length 19 To 26mm(Screw Turning in Narrow Places)
・Hexagonal Shank …1/4
・Lined With Threads To Make It Easier To Remove The Bit
・Size …2mm
・Full length …19mm