1/4" Hex Ratchet Handle EA562-24

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Bent up type
    ・Hexagonal dim.-1/4"
    ・Right/left switch type
    ・Feed angle-7 degrees
    ・Length-105mm
    ・Head thickness-20mm
    ・The number of the gears-52
    ・Weight-50g
    ・Characteristics- - Bent-up type which is capable of securing finger space and avoiding obstacles. - Screws can be turned smoothly in narrowspaces. - The gear has 52 teeth and the feed angle is small, making operations in narrow spaces easy and loss-free. - The handle is comfortable to hold and easy to apply force. - The bithas a groove for easy removal/fitting. - Multiple teeth are engaged, which means resistance to high torque.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat