(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA519AM-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,645.00 |
REPAIRING TOOLS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Hammerhead bar, so hammering is possible.
・Rubber grip
・Material…Steel (black oxide)
・Length…790mm
・Tip width…19mm
・Shaft dia.…13mm
Part Number |
---|
EA519AM-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,645.00 |
REPAIRING TOOLS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?