(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Socket Wrench, 9.52 mm Square Drive Sockets Deep Type Deep Sockets (Single Hex)

Socket Wrench, 9.52 mm Square Drive Sockets Deep Type Deep Sockets (Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 541.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
30750
30770
30850
30870
31050
31070
310100
31250
31270
312100
31350
31370
313100
31450
31470
314100
31750
31770
31950
31970
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 541.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 50 A

฿ 827.80

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 70 A

฿ 543.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 50 A

฿ 829.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 70 A

฿ 760.00

NAC SOCKETS 1 Piece(s) 11 Day(s) 10 50 A

฿ 830.83

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 70 A

฿ 1,089.41

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 100 A

฿ 546.23

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 50 B

฿ 966.00

SOCKETS 1 Piece(s) 31 Day(s) 12 70 B

฿ 1,092.45

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 100 B

฿ 753.00

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 16 Day(s) 13 50 C

฿ 894.92

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 70 C

฿ 1,093.21

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 13 100 C

฿ 612.75

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 50 C

฿ 894.92

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 70 C

฿ 1,094.72

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14 100 C

฿ 631.67

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 50 C

฿ 969.57

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 70 C

฿ 661.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 50 C

฿ 971.08

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 70 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· Long type for tightening bolts and nuts with impact wrench
· Uses a special steel with high durability at a reasonable cost.

Part Number
30750
30770
30850
30870
31050
31070
310100
31250
31270
312100
31350
31370
313100
31450
31470
314100
31750
31770
31950
31970
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 541.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 50 A

฿ 827.80

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 70 A

฿ 543.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 50 A

฿ 829.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 70 A

฿ 760.00

NAC SOCKETS 1 Piece(s) 11 Day(s) 10 50 A

฿ 830.83

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 70 A

฿ 1,089.41

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 100 A

฿ 546.23

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 50 B

฿ 966.00

SOCKETS 1 Piece(s) 31 Day(s) 12 70 B

฿ 1,092.45

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 100 B

฿ 753.00

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 16 Day(s) 13 50 C

฿ 894.92

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 70 C

฿ 1,093.21

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 13 100 C

฿ 612.75

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 50 C

฿ 894.92

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 70 C

฿ 1,094.72

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14 100 C

฿ 631.67

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 50 C

฿ 969.57

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 70 C

฿ 661.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 50 C

฿ 971.08

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 70 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1