(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Supports center-through oil holes. (Option)
· JIS B 4113 Standard Face Mill Cutter Arbor
· Various types are available, compatible with all sorts of cutters.
· Can be used for a wide variety of applications, from roughing to finishing.
Part Number |
---|
BT50-FMA50.8-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,872.82 | MYO FACE MILL ARBOR TYPEA | 1 Piece(s) | 10 Day(s) |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT50 |
---|---|---|---|---|---|
Tool Type | Facemill | φd(mm) | 50.8 | D(mm) | 100 |
H(mm) | 36 | L(mm) | 105 | K(mm) | 10 |
W(mm) | 19.05 | C1(mm) | 65 | G | MBA-M24 |
How can we improve?
How can we improve?