Ratchet Wrench Ballpoint Hex Bit 101B

Caution
Product Description
Ratchet Wrench Ballpoint Hex Bit 101B is a tool that is specially designed to tighten or loosen hex socket head screws and bolts.
[Features]
· The ball-shaped with a chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact, which allows for more flexibility and ease of use, particularly when working at awkward angles or in tight spaces
· Tip Type: Ball Point Hex bit(3-6mm)
· Drive Shape:Hexagol
· shank diameter(mm):6.35
· Length(mm):25