(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AL Series end mill that has both high hardness and elastic modulus due to the use of carbide material and specializes in aluminum processing.
Part Number |
---|
AL-2EL-D3.0 |
AL-2EL-D4.0 |
AL-2EL-D5.0 |
AL-2EL-D6.0 |
AL-2EL-D8.0 |
AL-2EL-D10.0 |
AL-2EL-D12.0 |
AL-2EL-D20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 443.20 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 12 | 6 | 60 | 0~-0.020 | ||
฿ 443.20 | SOLID CARBIDE END MILLS | 1 Piece(s) | 3 Day(s) | 4 | 16 | 6 | 60 | 0~-0.020 | ||
฿ 443.20 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 20 | 6 | 60 | 0~-0.020 | ||
฿ 1,025.28 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 6 | 25 | 6 | 75 | 0~-0.020 | ||
฿ 1,332.48 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 8 | 32 | 8 | 75 | 0~-0.020 | ||
฿ 1,644.16 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 45 | 10 | 100 | 0~-0.020 | ||
฿ 1,969.28 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 45 | 12 | 100 | 0~-0.020 | ||
฿ 8,159.61 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 75 | 20 | 150 | 0~-0.030 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsional Angle(°) | 55 |
How can we improve?
How can we improve?