(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ML50 |
MLN50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Winding Function | JAN Code | Trusco Code | Product Name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,557.18 |
HRK1 CHALK LINE | 1 Piece(s) | 10 Day(s) | Standard | 4954771034060 | 758-7023 | PROMART Mega Line | 560 | ||
฿ 4,755.00 |
HRK1 CHALK LINE | 1 Piece(s) | 10 Day(s) | Double speed | 4954771034084 | 758-7040 | PROMART Mega Line Double Speed | 790 |
[Features]
· Optimal for drawing lines in line drawing work.
· Made of titanium powder (sold separately), so difficult to erase.
[Applications]
· For line drawing work.
Part Number |
---|
ML50 |
MLN50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Winding Function | JAN Code | Trusco Code | Product Name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,557.18 |
HRK1 CHALK LINE | 1 Piece(s) | 10 Day(s) | Standard | 4954771034060 | 758-7023 | PROMART Mega Line | 560 | ||
฿ 4,755.00 |
HRK1 CHALK LINE | 1 Piece(s) | 10 Day(s) | Double speed | 4954771034084 | 758-7040 | PROMART Mega Line Double Speed | 790 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?