(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plumb Bob Storage-Type Retainer, Anchor Line

Plumb Bob Storage-Type Retainer, Anchor Line

You can add up to 6 items to the comparison list.

Loading...

Specifications of SF-16B

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    400
  • JAN Code
    4954183132514
  • Trusco Code
    109-7105
  • Mass(g)
    660
Part Number
SF-16B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,428.00

PLUMB BOBS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    400
  • JAN Code
    4954183132514
  • Trusco Code
    109-7105
  • Mass(g)
    660

Product Description

[Features]
·The plumb bob can be stored in the handle, making it safe and convenient to carry
·Newly developed safety plumb bob is made with an original design with a moving center core
·The pointed tip lasts a long time, and safety is also taken into consideration in the event of a fall accident
·One-push handle that uses the principle of leverage makes it easy to remove a fixed needle
·Built-in needle pulling mechanism makes needle pulling easy with one push
·With magnet for steel frame
·Needle can be replaced in a single-action
[Applications]
·Vertical measurement

Specifications of SF-16B

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    400
  • JAN Code
    4954183132514
  • Trusco Code
    109-7105
  • Mass(g)
    660
Part Number
SF-16B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,428.00

PLUMB BOBS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1