1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jigsaw Blade (for Mild Steel Plates)【5 Pieces Per Package】

Jigsaw Blade (for Mild Steel Plates)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality jigsaw blade manufactured at a dedicated factory in Switzerland.
· The blade pitch has been made bigger from the shank to the tip, increasing the cutting speed and life by 20%.
[Applications]
· For cutting mild steel sheet.

Part Number
T-118B
T-318B
T-321AF
T-321BF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTPI Thickness
(mm)
Total Length
(mm)
Effective Cutting Length
(mm)
Cutting Material (Mild Steel Plate)
(mm)
Cutting Material (Aluminum)
(mm)
Cutting material (pipe)
(mm)
JAN Code Trusco Code Number Contained in a Packet

฿ 563.12

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 11–13192672.5~62.5~6-3165140007306378-67731PK (5 sheets)

฿ 825.36

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 131.251321062.5~6~65-3165140273398378-69861PK (5 sheets)

฿ 1,415.00

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 210.91321061–3-~653165140596992378-70011PK (5 sheets)

฿ 1,415.00

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 130.91321062.5~6-~653165140597012378-70101PK (5 sheets)

Loading...

  1. 1

Basic Information

Product Model Combined Use Type Cutting Type Straight Line Cutting Material (Stainless Steel)(mm) -
Compatible Model Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws Number Contained in a Packet 1PK (5 sheets)