(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding sharpness achieved through traditional hardening techniques and advanced polishing technology.
· A bi-metal blade that does not easily break, does not burn and has a long tool life.
[Applications]
· For cutting wood and metal (nailed wood, pallets, mild steel, nonferrous metal, pipe, aluminum profiles).
TPI | 10–14 | Material Properties of Blade Edge | Bimetal | Total Length(mm) | 300 |
---|---|---|---|---|---|
Effective Cutting Length(mm) | 280 | Thickness(mm) | 0.9 | Cutting Capacity: Wood with Embedded Nails(mm) | 5~250 |
Cutting Capacity: Mild Steel/Nonferrous Metals/Pipe/Aluminum Frame(mm) | 3–10 | Cutting Capacity: Plastic/Fiber Glass(mm) | 3~250 | JAN Code | 3165140422147 |
Trusco Code | 378-5637 | Compatible Model | Bosch, Makita, Hitachi, Ryobi, Asada, MCC | Mass(g) | 190 |
Product Name | Bosch Sabre Saw Blades, 5 Pieces | Number in Packet | 1PK (5 sheets) |
Please check the type/dimensions/specifications of the part S1222VF in the Reciprocating Saw Blade (for Metal and Wood), Blade Tip Material: Bi-Metal series.
How can we improve?
How can we improve?