1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tip Saw Premium, Fluorine Coating (For Woodwork) (97310)

AWD TIP SAWS

Tip Saw Premium, Fluorine Coating (For Woodwork) (97310)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Great value tip saw with special tips for a long service life. Popular with professional users.
· Finished with a fluorine coating. Resistance of resin and bonding agents is kept low, delivering excellent sharpness.
[Applications]
· For cutting general wood, laminated wood and decorative plywood.

Part Number
97310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(min⁻¹)
Cutting Capacity (Wood Plywood) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 661.59

AWD TIP SAWS 1 Piece(s) 6 Day(s) 1251.342900046mm4939752973101414-0141791 pc.

Loading...

  1. 1

Basic Information

Work Material Wood Chip Carbide Hole Diameter(mm) 20
Base Metal Material Tool Steel Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part 97310 in the Tip Saw Premium, Fluorine Coating (For Woodwork) series.

Products with similar specification

Part Number
97311
97312
97313
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(min⁻¹)
Cutting Capacity (Wood Plywood) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 712.39

1 Piece(s) 5 Day(s) 1471.652550057mm4939752973118414-0150127-

฿ 712.39

2 Piece(s) 5 Day(s) 1651.652550066mm4939752973125414-0168155-

฿ 712.39

1 Piece(s) 5 Day(s) 1901.652550068mm4939752973132414-0176200-