(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Torsion, Screwdriver Bit (056203)

Torsion, Screwdriver Bit (056203)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
056203
056210
056220
056225
056233
056240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width (mm) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 134.97

WER DRIVER BIT 1 Piece(s) 31 Day(s) 4 4013288011145 477-7107 3.8 1 pc.

฿ 134.97

WER DRIVER BIT 1 Piece(s) 31 Day(s) 4.5 4013288011152 477-7115 3.8 1 pc.

฿ 135.12

WER DRIVER BIT 1 Piece(s) 31 Day(s) 5.5 4013288011169 477-7123 4.6 1 pc.

฿ 135.12

WER DRIVER BIT 1 Piece(s) 31 Day(s) 5.5 4013288011176 477-7131 4.6 1 pc.

฿ 124.26

WER DRIVER BIT 1 Piece(s) 31 Day(s) 6.5 4013288011183 477-7140 5 1 pc.

฿ 173.26

WER DRIVER BIT 1 Piece(s) 31 Day(s) 8 4013288011190 477-7158 6.2 1 pc.

Basic Specifications

  • Tip Type
    Minus (-)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Torsion action distributes excessive loads to the tip, achieving a longer bit life.

Part Number
056203
056210
056220
056225
056233
056240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width (mm) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 134.97

WER DRIVER BIT 1 Piece(s) 31 Day(s) 4 4013288011145 477-7107 3.8 1 pc.

฿ 134.97

WER DRIVER BIT 1 Piece(s) 31 Day(s) 4.5 4013288011152 477-7115 3.8 1 pc.

฿ 135.12

WER DRIVER BIT 1 Piece(s) 31 Day(s) 5.5 4013288011169 477-7123 4.6 1 pc.

฿ 135.12

WER DRIVER BIT 1 Piece(s) 31 Day(s) 5.5 4013288011176 477-7131 4.6 1 pc.

฿ 124.26

WER DRIVER BIT 1 Piece(s) 31 Day(s) 6.5 4013288011183 477-7140 5 1 pc.

฿ 173.26

WER DRIVER BIT 1 Piece(s) 31 Day(s) 8 4013288011190 477-7158 6.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1