Square Color Bit (Magnetic)

Brand :
ANEX
Caution
Product Description
[Features]
· Double-head type.
· For easily distinguishing tip sizes by color.
Features
●Double End Drill type●Easy to distinguish tip size from color.
Specification
●Blade Edge:SQ3●Total Length(mm):85
●Paint Color:Green
●Q'ty Per Bag(piece):2
●SPQ(bag):6
●Shank Diameter: 6.35mm
●Blade Edge: With magnet