1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Handheld Belt Sander (High Power Type) CBN Scale Belt【5 Pieces Per Package】

OFM1 PIVOT SANDER

Handheld Belt Sander (High Power Type) CBN Scale Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A material coated with granulated CBN abrasive grains.
·CBN is hard and heat resistant.
·This belt seems to have a "CBN ball" attached to it, and the abrasive grains that have completed their role are peeled off from the "ball" in order, and a new CBN blade is activated.
·Black scale removal work with high surface hardness. Good for polishing new materials, capable of open coating, light and heavy cutting, and less likely to clog, making it ideal for plating, rusting, and paint stripping.
[Applications]
·Ideal for removing black scales.
·It is suitable for open coating, light pressure and heavy cutting, and is resistant to clogging, and is ideal for removing scales from hard surfaces, polishing new materials, plating, rust, and removing paint.

Part Number
CBN60-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOrdering Unit

฿ 8,306.00

OFM1 PIVOT SANDER 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1 Box (5 pcs)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 60 Product Model Related Parts Belt Size (Length)(mm) 260
Particle Size(#) 60 JAN Code 4562137343321 Trusco Code 755-0243
Mass(g) 200 Ordering Unit 1 Box (5 pcs)

Please check the type/dimensions/specifications of the part CBN60-5 in the Handheld Belt Sander (High Power Type) CBN Scale Belt series.