1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Flammable Gas Sensor for Measuring High Sensitivity

SCM1 GAS DETECTOR

Flammable Gas Sensor for Measuring High Sensitivity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 122,621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with high sensitivity sensor capable of detecting minute leaks.
· Equipped with Data Log Function (Separately Sold Optional Items Required)
[Applications]
· For checking leakage from Hydrogen station, fuel cell, piping, cylinders, etc., and for daily inspection.

Part Number
XP-3160-H2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 122,621.00

SCM1 GAS DETECTOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Hydrogen Product Model Gas Sensor Detailed Type New Cosmos. Highly sensitive flammable gas detector for hydrogen
Measuring range 0~5000/10000ppm Indication Precision H Range (±5%), L Range (±10%) Width(mm) 82
Depth(mm) 36 Height(mm) 162 Resolution 5/10ppm
Trusco Code 756-9815 Mass(g) 450 Features · Equipped with high sensitivity sensor capable of detecting minute leaks. · Equipped with data log function (separately sold optional items required)
Use For checking leakage from Hydrogen station, fuel cell, piping, cylinders, etc., and for daily inspection.

Please check the type/dimensions/specifications of the part XP-3160-H2 in the Flammable Gas Sensor for Measuring High Sensitivity series.