1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC/DC Mini Clamp (for AC / DC Current Measurement)

KYD TESTERS

AC/DC Mini Clamp (for AC / DC Current Measurement)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,985.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small and lightweight AC/DC mini clamp.
· Comes with data hold function. Equipped with an auto zero adjust function.
· The minimum resolution is 0.01 A.
[Applications]
· For AC and DC current measurement.

 
Part Number
MODEL2033 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,985.67

฿ 10,668.18

KYD TESTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For AC/DC Current Measurement) Direct Current Voltage(A) 300 Alternating Electrical Current(A) 300
Signal Detection Method Average rectification (MEAN) Width(mm) 59 Depth(mm) 25
Height(mm) 147 Time of continuous use 10 hour Maximum Display(Count) 4000
JAN Code 4560187060175 Trusco Code 479-6675 Power Supply Button Cell Battery (LR44) x 2 pcs (Included)
Auto Power-Off Approximately 5 minutes Maximum Measuring Conductor Diameter(mm) 24 Mass(g) 100

Please check the type/dimensions/specifications of the part MODEL2033 in the AC/DC Mini Clamp (for AC / DC Current Measurement) series.