(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A tungsten hand tap set.
· Can be used for both through holes and blind holes.
· Economical compared to HSS.
[Applications]
· Work materials: Iron, light metal.
[Material]
· Alloy tool steel (SKS2)
Thread Types | Meter | Tap Model | Hand Tap | Surface Coating | Non-Coated |
---|---|---|---|---|---|
Precision | JIS3 Grade | Set Content | Taper/Plug/Bottoming | Number Contained In A Packet | 1 Set |
Please check the type/dimensions/specifications of the part P-S-HT-4MX0.75-S in the Hand Tap Set (for Metric Thread Screw) series.
Part Number |
---|
P-S-HT-3MX0.6-S |
P-S-HT-5MX0.9-S |
P-S-HT-M10X1.5-S |
P-S-HT-M12X1.75-S |
P-S-HT-M6X1.0-S |
P-S-HT-M8X1.25-S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,303.04 | 1 Piece(s) | 1 Day(s) | M3 | 0.6 | 4957656465003 | 218-4796 | - | |||
฿ 508.82 | 1 Piece(s) | Same day | M5 | 0.9 | 4957656465201 | 218-4834 | - | |||
฿ 1,051.00 | 1 Piece(s) | 1 Day(s) | M10 | 1.5 | 4957656466604 | 218-4869 | - | |||
฿ 1,613.61 | 1 Piece(s) | Same day | M12 | 1.75 | 4957656466901 | 218-4877 | - | |||
฿ 1,303.04 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | M6 | 1 | 4957656466000 | 218-4842 | - | ||
฿ 1,303.04 | 1 Piece(s) | 1 Day(s) | M8 | 1.25 | 4957656466307 | 218-4851 | - |
How can we improve?
How can we improve?