(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Excellent sharpness and outstanding durability for difficult-to-cut stainless steel.
· Uses carefully selected super high-speed steel (HSS-E).
· Abrasion torque has been reduced through the specially designed shape and special secondary processing.
[Applications]
· For through hole finish work.
· Work materials: Stainless steel, low and medium carbon steel.
Part Number |
---|
JETSUSM4X0.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Tap Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.05 | ISS CUTTING TOOLS | 1 Piece(s) | 1 Day(s) | M4.0 | 0.7 | 52 | H2 | 3.3 | 4.0 | 5 | 13 | 4957656061083 | 104-2840 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5 | Surface Coating | Homo Processing |
---|
Please check the type/dimensions/specifications of the part JETSUSM4X0.7 in the Stainless Steel-Use Jet-Type (Metal Screw-Use) series.
Part Number |
---|
JETSUSM16X2.0 |
JETSUSM2.6X0.45 |
JETSUSM2X0.4 |
JETSUSM5X0.8 |
JETSUSM6X1.0 |
JETSUSM8X1.25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Tap Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,869.00 | 1 Piece(s) | 10 Day(s) | M16.0 | 2 | 95 | H4 | 14.0 | 10.0 | 12.5 | 32 | 4957656164081 | 104-2912 | ||
฿ 522.06 | 1 Piece(s) | 10 Day(s) | M2.6 | 0.45 | 44 | H2 | 2.2 | 2.5 | 3.0 | 13 | 4957656048084 | 104-2823 | ||
฿ 684.12 | 1 Piece(s) | 10 Day(s) | M2.0 | 0.4 | 40 | H1 | 1.6 | 2.5 | 3.0 | 11 | 4957656033080 | 104-2815 | ||
฿ 456.67 | 1 Piece(s) | 10 Day(s) | M5.0 | 0.8 | 60 | H3 | 4.2 | 4.5 | 5.5 | 16 | 4957656070085 | 104-2858 | ||
฿ 451.91 | 1 Piece(s) | 1 Day(s) | M6.0 | 1 | 61 | H3 | 5.0 | 4.5 | 6.0 | 19 | 4957656078081 | 104-2866 | ||
฿ 633.25 | 1 Piece(s) | 10 Day(s) | M8.0 | 1.25 | 70 | H3 | 6.8 | 5.0 | 6.2 | 22 | 4957656089087 | 104-2874 |
How can we improve?
How can we improve?