(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product picture of MHSL products
● Most suitable for forgings and thermal refined steels of S48C-S55C (20-30HRC)
● MHSL ensures a long tool life by adopting HSS material of high wear resistance, and special coating.
● Adopting proprietary flute design, MHSL ensures consistent chip ejection in the area of middle tapping speed, and improves surface roughness of internal threads.
Work Material | S53C (forging) / Hub bearing |
---|---|
Tapping Speed | 30m/min |
Hole Size | φ10.8mm |
Tapping Length | 12mm, through hole |
Machine | Horizontal machining center (Synchronized feed) |
Tapping Fluid | Water soluble oil |
Size | Class | Code | Chamfer | L (mm) | ℓ (mm) | ℓn (mm) | ℓs (mm) | Ds (mm) | K (mm) | ℓk (mm) | No. of Flutes | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
M6 × 1 | P3 | MHSLR6.0M5 | 5P | 62 | 15 | 26 | 33 | 6 | 4.5 | 7 | 3 | 1 |
M8 × 1.25 | P4 | MHSLS8.0N5 | 5P | 70 | 19 | - | 36 | 6.2 | 5 | 8 | 3 | 2 |
M10 × 1.5 | P4 | MHSLS010O5 | 5P | 75 | 23 | - | 38 | 7 | 5.5 | 8 | 3 | 2 |
M10 × 1.25 | P4 | MHSLS010N5 | 5P | 75 | 23 | - | 0.38 | 7 | 5.5 | 8 | 3 | 2 |
M12 × 1.75 | P5 | MHSLT012P5 | 5P | 82 | 26 | - | 42 | 8.5 | 6.5 | 9 | 4 | 2 |
M12 × 1.5 | P5 | MHSLT012O5 | 5P | 82 | 26 | - | 42 | 8.5 | 6.5 | 9 | 4 | 2 |
M12 × 1.25 | P5 | MHSLT012N7 | 7P | 82 | 26 | - | 42 | 8.5 | 6.5 | 9 | 4 | 2 |
M14 × 1.5 | P5 | MHSLT014O7 | 7P | 88 | 26 | - | 45 | 10.5 | 8 | 11 | 4 | 2 |
M16 × 1.5 | P5 | MHSLT016O7 | 7P | 95 | 26 | - | 48 | 12.5 | 10 | 13 | 4 | 2 |
Part Number |
---|
MHSLP3M6X1 |
MHSLP4M8X1.25 |
MHSLP4M10X1.5 |
MHSLP4M10X1.25 |
MHSLP5M12X1.5 |
MHSLP5M12X1.25 |
MHSLP5M12X1.75 |
MHSLP5M14X1.5 |
MHSLP5M16X1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Trusco Code | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,523.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M6 | 1 | 5P | 62 | 760-6711 | P3 | 15 | 26 | 6 | 4.5 | 7 | 3 | ||
฿ 1,983.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M8 | 1.25 | 5P | 70 | 760-6745 | P4 | 19 | - | 6.2 | 5 | 8 | 3 | ||
฿ 2,318.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M10 | 1.5 | 5P | 75 | 760-6737 | P4 | 23 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,318.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M10 | 1.25 | 5P | 75 | 760-6729 | P4 | 23 | - | 7 | 5.5 | 8 | 3 | ||
฿ 3,119.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M12 | 1.5 | 5P | 82 | 760-6761 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | ||
฿ 3,119.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M12 | 1.25 | 7P | 82 | 760-6753 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | ||
฿ 3,119.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M12 | 1.75 | 5P | 82 | 760-6770 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | ||
฿ 4,216.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M14 | 1.5 | 7P | 88 | 760-6788 | P5 | 26 | - | 10.5 | 8 | 11 | 4 | ||
฿ 5,719.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M16 | 1.5 | 7P | 95 | 760-6796 | P5 | 26 | - | 12.5 | 10 | 13 | 4 |
Loading...
Screw Types | Meter | Tool Material Type | Cobalt HSS | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | TiCN |
How can we improve?
How can we improve?