(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil Catching Sheet CF

Oil Catching Sheet CF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DA11

  • Product Model
    Sheet
  • Use
    For Oils
  • Details Type
    Perforated
  • Vertical(mm)
    400
  • Horizontal(mm)
    500
  • Thickness(mm)
    4
  • Oil absorption
    90 kg/Box
  • JAN Code
    4979782041357
  • Trusco Code
    469-4040
  • Mass(kg)
    8
  • Amount Of Content
    1 Box (100 sheets)
Part Number
DA11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,258.00

ABSORBERS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Details Type
    Perforated
  • Vertical(mm)
    400
  • Horizontal(mm)
    500
  • Thickness(mm)
    4
  • Oil absorption
    90 kg/Box
  • JAN Code
    4979782041357
  • Trusco Code
    469-4040
  • Mass(kg)
    8
  • Amount Of Content
    1 Box (100 sheets)

Product Description

[Features]
· Excellent absorption (10 to 15 times of own weight).
· Shape stabilizing processing prevents shape collapse.
· Cut into 4 sizes to suit various applications.
· Won't absorb water, so it doesn't sink in water.
[Applications]
· For oil.
· Chemical fiber high performance oil adsorbent.

Specifications of DA11

  • Product Model
    Sheet
  • Use
    For Oils
  • Details Type
    Perforated
  • Vertical(mm)
    400
  • Horizontal(mm)
    500
  • Thickness(mm)
    4
  • Oil absorption
    90 kg/Box
  • JAN Code
    4979782041357
  • Trusco Code
    469-4040
  • Mass(kg)
    8
  • Amount Of Content
    1 Box (100 sheets)
Part Number
DA11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,258.00

ABSORBERS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1