(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BOTL-6 |
RC-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
Details Type | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.71 |
CLEANERS | 1 Piece(s) | 7 Day(s) | 96 | 50 | 188 | 300ml | 4960077983063 | 360 | 1 pc. | ||
฿ 4,420.66 |
CLEANERS | 1 Piece(s) | 7 Day(s) | 150 | 150 | 351 | Value Pack 5 L Size | 4960077962105 | 7250 | 1 pc. |
[Features]
· Removes stains from PVC wallpaper.
· Thoroughly removes tobacco stains, finger marks and blemishes from PVC wallpaper.
· An environmentally friendly plant-based detergent that contains tall oil extracted from pine, which does not damage the material.
· Can also be used for wiping switches or household appliances.
Part Number |
---|
BOTL-6 |
RC-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
Details Type | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.71 |
CLEANERS | 1 Piece(s) | 7 Day(s) | 96 | 50 | 188 | 300ml | 4960077983063 | 360 | 1 pc. | ||
฿ 4,420.66 |
CLEANERS | 1 Piece(s) | 7 Day(s) | 150 | 150 | 351 | Value Pack 5 L Size | 4960077962105 | 7250 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?