- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Algae Inhibitor Agent for Professional Use MBM-02
(i)Caution
- These products do not remove stains caused by algae.
Specifications of MBM-02
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Algae Reproduction Prevention
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188611
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 6 months
-
- Amount Of Content
- 1 pc (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,830.18
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc (2 kg) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Algae Reproduction Prevention
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188611
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 6 months
-
- Amount Of Content
- 1 pc (2 kg)
Product Description
[Features]
· Stops the growth of algae outdoors.
· A value size for refilling the 250 ml algae inhibitor agent.
· Restricts the growth of algae on the north side of buildings, around entryways, in parking areas, etc.
· A very safe, anti-bacterial, anti-mold agent that does not contain any TBZ pesticide or environmental hormones.
[Applications]
· Prevents algae growth
Specifications of MBM-02
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 100
-
- Depth(mm)
- 100
-
- Height(mm)
- 310
-
- Details Type
- Algae Reproduction Prevention
-
- Ingredient
- Diiodomethyl-Based Compound
-
- JAN Code
- 4960077188611
-
- Weight(g)
- 2165
-
- pH
- Neutral
-
- Effective Period
- Approx. 6 months
-
- Amount Of Content
- 1 pc (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,830.18
|
CLEANERS
|
1 Piece(s)
|
|
7 Day(s)
|
1 pc (2 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?