(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Silicone mold killer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 347.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MS-124
MS-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Amount Of Content

฿ 347.54

CLEANERS 1 Piece(s) 6 Day(s) For Bathroom 4960077140817 1 pc (80 g)

฿ 347.54

CLEANERS 4 Piece(s) 7 Day(s) For Use Around Windows 4960077150120 1 pc (80 g)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    70
  • Depth(mm)
    52
  • Height(mm)
    181
  • Ingredient
    Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
  • Weight(g)
    130
  • pH
    Alkalinity
  • Amount Of Content
    1 pc (80 g)

Product Description

[Features]
· Simply apply and leave to remove mold.
· Mold on silicone rubber packing that is difficult to remove with liquid mold removers can be thoroughly removed simply by applying this product to the mold and leaving it.
· This type comes with a user-friendly tube and thin nozzle.

Part Number
MS-124
MS-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Amount Of Content

฿ 347.54

CLEANERS 1 Piece(s) 6 Day(s) For Bathroom 4960077140817 1 pc (80 g)

฿ 347.54

CLEANERS 4 Piece(s) 7 Day(s) For Use Around Windows 4960077150120 1 pc (80 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1