(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Glass Polish Mesh Pad for Glass, Extra Fine MS-122

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MS-122

  • Product Type
    Detergent
  • Application
    For Glass
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079223
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: brown aluminum abrasive
  • Amount Of Content
    1 pc.
Part Number
MS-122
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 313.37

CLEANERS 2 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Detergent
  • Application
    For Glass
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079223
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: brown aluminum abrasive
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Removes water scale stains from glass products.
· Thoroughly removes dirt such as water scale, chlorine, moss and algae from glass products (mirrors in bathrooms or washrooms, glass, cups, dishes, ash trays, water tanks or flower vases, etc.), which are difficult to remove with detergent alone. Simply moisten with water and rub for a sparkling clean.

Specifications of MS-122

  • Product Type
    Detergent
  • Application
    For Glass
  • Width(mm)
    80
  • Depth(mm)
    40
  • Height(mm)
    180
  • JAN Code
    4960077079223
  • Weight(g)
    30
  • Base Materials
    Polyester, Abrasive: brown aluminum abrasive
  • Amount Of Content
    1 pc.
Part Number
MS-122
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 313.37

CLEANERS 2 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1