(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Absorber, Absorption Mat PS1201 - 1 Bag (5 Count)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS1201-5

  • Product Type
    Sheet
  • Application
    For Oil
  • Absorption(ml/pc)
    Approximately 528
  • Material
    PP (Polypropylene)
  • Vertical(mm)
    Approximately 400
  • Horizontal(mm)
    Approximately 500
  • Thickness(mm)
    Approx. 2
  • JAN Code
    4977292243865
  • Package mass(g)
    250
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
PS1201-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 389.89

COTTON SCRUBBING CLOTHS 1 Pack(s)

5 Pieces Per Package

3 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Absorption(ml/pc)
    Approximately 528
  • Material
    PP (Polypropylene)
  • Vertical(mm)
    Approximately 400
  • Horizontal(mm)
    Approximately 500
  • Thickness(mm)
    Approx. 2
  • JAN Code
    4977292243865
  • Package mass(g)
    250
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]
· Dedicated oil absorption mat compatible with various types of oil.
· Absorbs oil spilled onto factory flooring.
· A single piece absorbs approximately 528 ml.
· This product can be easily cut along the provided center perforations to reduce waste.
· This product is designed to absorb only oils, so it will repel water.
[Caution]
· After absorption of oils, solvents etc., please dispose of the absorbed liquid appropriately according to local regulations etc.
· For long term outdoor use, please ensure that regular inspections are performed.
· Using this product to absorb hot liquids is dangerous. Please ensure liquid has been suitably cooled prior to absorption.

Specifications of PS1201-5

  • Product Type
    Sheet
  • Application
    For Oil
  • Absorption(ml/pc)
    Approximately 528
  • Material
    PP (Polypropylene)
  • Vertical(mm)
    Approximately 400
  • Horizontal(mm)
    Approximately 500
  • Thickness(mm)
    Approx. 2
  • JAN Code
    4977292243865
  • Package mass(g)
    250
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
PS1201-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 389.89

COTTON SCRUBBING CLOTHS 1 Pack(s)

5 Pieces Per Package

3 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1