(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
60070-L |
60070-M |
60070-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | L | 9(L) | 1 Pair | ||
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | M | 8(M) | 1 Pair | ||
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | S | 7(S) | 1 Pair |
[Features]
· Safety gloves that boast the highest oil grip strength in their class. The innovative aqua polymer Xtra Grip foam coating is extremely flexible and provides excellent durability.
· Excellent fingertip sensitivity, stable dry and wet grip performance, high level of breathability, water repellent coating processing and writing
[Applications]
· For precision manufacturing, assembly and the food industry
[Specifications]
· Standard EN388 Protective Gloves Against Mechanical Risks: 4.1.3.1
· Construction: Aqua polymer Xtra Grip foam coating on the palms and fingertips, overlock sewing
· Applicable work: Handling parts that have water, oil, or other liquids on them
· Uses coating materials that are safe for the human body and do not include DMF or other solvents or catalysts
Part Number |
---|
60070-L |
60070-M |
60070-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Size Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | L | 9(L) | 1 Pair | ||
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | M | 8(M) | 1 Pair | ||
฿ 295.90 |
GLOVES FOR R AND D | 1 Piece(s) | Quote | S | 7(S) | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?