(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Sponge rubber sheet EPT-550

Sponge rubber sheet EPT-550

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1903-05

  • Product Type
    Sheet
  • Material
    Synthetic Rubber
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    10
  • Color
    White
  • Manufacturer Product Name
    Sponge rubber sheet
  • Manufacturer Model
    EPT-550 White -□300-10
  • Detailed Material
    Ethylene-Propylene Rubber
  • Quantity
    1 pc.
Part Number
3-1903-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 875.00

฿ 700.00

MATERIAL2 1 Piece(s) 15 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Synthetic Rubber
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    10
  • Color
    White
  • Manufacturer Product Name
    Sponge rubber sheet
  • Manufacturer Model
    EPT-550 White -□300-10
  • Detailed Material
    Ethylene-Propylene Rubber
  • Quantity
    1 pc.

Product Description

[Features]
· Sponge rubber sheets of various sizes are available.

Specifications of 3-1903-05

  • Product Type
    Sheet
  • Material
    Synthetic Rubber
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    10
  • Color
    White
  • Manufacturer Product Name
    Sponge rubber sheet
  • Manufacturer Model
    EPT-550 White -□300-10
  • Detailed Material
    Ethylene-Propylene Rubber
  • Quantity
    1 pc.
Part Number
3-1903-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 875.00

฿ 700.00

MATERIAL2 1 Piece(s) 15 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1