(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

LED Light - 15 Lumen / 300 Lumen (2-119-01)

LED Light - 15 Lumen / 300 Lumen (2-119-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-119-01

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Size (mm)
    φ33×113
  • Weight(kg)
    0.132
  • Manufacturer Product Name
    LED light RDT-11
  • Manufacturer Model Number
    RDT-11
  • Brightness
    300 lm
  • Light source for use
    Newest Luminescent Tip Type, installed with white LED
  • Power supply details
    AAA Batteries (1.5 V) x 3 (Included for Testing)
  • Maximum Irradiation Distance(m)
    180
  • Continuous illumination
    High: approx. 6 hours / Middle: approx. 10 hours / Low: approx. 17 hours
  • Contents
    1 unit
Part Number
2-119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 3,206.70

฿ 2,783.09

COLD LIGHT/UV & LASER RELATED 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Size (mm)
    φ33×113
  • Weight(kg)
    0.132
  • Manufacturer Product Name
    LED light RDT-11
  • Manufacturer Model Number
    RDT-11
  • Brightness
    300 lm
  • Light source for use
    Newest Luminescent Tip Type, installed with white LED
  • Power supply details
    AAA Batteries (1.5 V) x 3 (Included for Testing)
  • Maximum Irradiation Distance(m)
    180
  • Continuous illumination
    High: approx. 6 hours / Middle: approx. 10 hours / Low: approx. 17 hours
  • Contents
    1 unit

Product Description

· As the tail has a magnet, it can be attached to a metal surface (RDT-11, RDT-02).
· When the time to replace the batteries approaches, the tail glows red (RDT-11).

Specifications of 2-119-01

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Size (mm)
    φ33×113
  • Weight(kg)
    0.132
  • Manufacturer Product Name
    LED light RDT-11
  • Manufacturer Model Number
    RDT-11
  • Brightness
    300 lm
  • Light source for use
    Newest Luminescent Tip Type, installed with white LED
  • Power supply details
    AAA Batteries (1.5 V) x 3 (Included for Testing)
  • Maximum Irradiation Distance(m)
    180
  • Continuous illumination
    High: approx. 6 hours / Middle: approx. 10 hours / Low: approx. 17 hours
  • Contents
    1 unit
Part Number
2-119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 3,206.70

฿ 2,783.09

COLD LIGHT/UV & LASER RELATED 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1