(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4800-52 |
1-4800-53 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Size (mm) |
Specifications | Manufacturer Product Name | Thickness | Material | Adhesiveness | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,850.11 ฿ 10,488.53 |
Roller Transfer Sheet 10pcs/pk | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Film type | 195×335 | Film type | Roller Transfer Sheet, Film, 10 Sheets | 80μm | PE (Polyethylene) Film, Acrylic Adhesive Paper | 600g/25mm | A Box | ||
฿ 6,861.29 ฿ 3,695.49 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Piece(s) | - | Same day | Split type | 240×165 | Paper Type | AP Roller Transfer Sheet 240x165 | 230μm | Paper, adhesive paper | 800g/25mm | A Box |
[Features]
· Transfers dirt adhered to the hand cleaner.
· Non-woven fabric film with low dust generation is used.
· The split type is a small size, usable for transferring dirt adhered to gloves and fingerstalls.
Part Number |
---|
1-4800-52 |
1-4800-53 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Size (mm) |
Specifications | Manufacturer Product Name | Thickness | Material | Adhesiveness | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,850.11 ฿ 10,488.53 |
Roller Transfer Sheet 10pcs/pk | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Film type | 195×335 | Film type | Roller Transfer Sheet, Film, 10 Sheets | 80μm | PE (Polyethylene) Film, Acrylic Adhesive Paper | 600g/25mm | A Box | ||
฿ 6,861.29 ฿ 3,695.49 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Piece(s) | - | Same day | Split type | 240×165 | Paper Type | AP Roller Transfer Sheet 240x165 | 230μm | Paper, adhesive paper | 800g/25mm | A Box |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?