(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Natural Rubber Unlined Gloves (13 Gauge)

Natural Rubber Unlined Gloves (13 Gauge)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 84.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1740-01 SALE
3-1740-02 SALE
3-1740-03
3-1741-01
3-1741-02
3-1741-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Color Manufacturer Product Name Capacity

฿ 109.35

฿ 53.26

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day M 230 Blue Natural rubber gloves with unlined back, 13 gauge, blue M 1 Pair

฿ 109.35

฿ 52.40

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day L 240 Blue Natural rubber gloves with unlined back, 13 gauge, blue L 1 Pair

฿ 86.53

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Blue Natural rubber gloves with unlined back, 13 gauge, blue LL 1 Pair

฿ 84.98

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote M 230 Red Natural rubber gloves with unlined back, 13 gauge, red M 1 Pair

฿ 102.86

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote L 240 Red Natural rubber gloves with unlined back, 13 gauge, red L 1 Pair

฿ 86.53

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Red Natural rubber gloves with unlined back, 13 gauge, red LL 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    13
  • Material
    Polyester 100%, Resin Part/Natural Rubber
  • Capacity
    1 Pair

Product Description

Natural Rubber Unlined Gloves (13 Gauge)
[Features]
Features excellent grip and fit.
[Materials]100% Polyester; Resin part: Natural rubber

Part Number
3-1740-01 SALE
3-1740-02 SALE
3-1740-03
3-1741-01
3-1741-02
3-1741-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Color Manufacturer Product Name Capacity

฿ 109.35

฿ 53.26

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day M 230 Blue Natural rubber gloves with unlined back, 13 gauge, blue M 1 Pair

฿ 109.35

฿ 52.40

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day L 240 Blue Natural rubber gloves with unlined back, 13 gauge, blue L 1 Pair

฿ 86.53

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Blue Natural rubber gloves with unlined back, 13 gauge, blue LL 1 Pair

฿ 84.98

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote M 230 Red Natural rubber gloves with unlined back, 13 gauge, red M 1 Pair

฿ 102.86

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote L 240 Red Natural rubber gloves with unlined back, 13 gauge, red L 1 Pair

฿ 86.53

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Red Natural rubber gloves with unlined back, 13 gauge, red LL 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1