(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9080-02 |
2-9080-05 |
2-9080-06 |
2-9080-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Viscosity | Manufacturer Product Name | Manufacturer Model Number | Features | Main Ingredient | Operating Temperature Range | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 679.00 ฿ 543.00 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | 21 Day(s) | Blue | Medium strength and detachable | 1300~3000mPa・s | Adhesive for Screw Loosening Prevention 243 | 243 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+180℃ | 1 pc (10 ml) | ||
฿ 1,305.07 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Blue | Medium strength stick type | Waxy Semisolid | Adhesive for Screw Loosening Prevention 248 | 248 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+150℃ | 1 pc (19 g) | ||
฿ 1,305.07 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Red | High Strength Stick Type | Waxy Semisolid | Adhesive for Screw Loosening Prevention 268 | 268 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+150℃ | 1 pc (19 g) | ||
฿ 1,134.39 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Blue | For resin screw locking | 40~80mPa・s | Adhesive for Screw Loosening Prevention 425 | 425 | Loctite | Cyanoacrylate-based | -55~+80℃ | 1 pc (20 g) |
[Features]
· A one-solution anaerobic adhesive agent which hardens in crevices of metal components when air is sealed off (except 425).
· Effective not only as a screw locking agent, but also as a sealant to prevent corrosion.
Part Number |
---|
2-9080-02 |
2-9080-05 |
2-9080-06 |
2-9080-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Viscosity | Manufacturer Product Name | Manufacturer Model Number | Features | Main Ingredient | Operating Temperature Range | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 679.00 ฿ 543.00 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | 21 Day(s) | Blue | Medium strength and detachable | 1300~3000mPa・s | Adhesive for Screw Loosening Prevention 243 | 243 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+180℃ | 1 pc (10 ml) | ||
฿ 1,305.07 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Blue | Medium strength stick type | Waxy Semisolid | Adhesive for Screw Loosening Prevention 248 | 248 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+150℃ | 1 pc (19 g) | ||
฿ 1,305.07 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Red | High Strength Stick Type | Waxy Semisolid | Adhesive for Screw Loosening Prevention 268 | 268 | Recommended hardening accelerator: 7649 spray. Loctite. | Anaerobic (Acrylic) | -55~+150℃ | 1 pc (19 g) | ||
฿ 1,134.39 |
ADHESIVES FOR THREADLOCK | 1 Piece(s) | Quote | Blue | For resin screw locking | 40~80mPa・s | Adhesive for Screw Loosening Prevention 425 | 425 | Loctite | Cyanoacrylate-based | -55~+80℃ | 1 pc (20 g) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?