(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Refill for ASPURE ESD Ballpoint Pen (1-4818-11)

Refill for ASPURE ESD Ballpoint Pen (1-4818-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4818-12

  • Product Type
    Pen
  • Color
    Ink: Red
  • Specifications
    Rotary feed type. Brass / Chrome Plating / Hair Line Finish.
  • Manufacturer Product Name
    ASPURE ESD Ballpoint Pen Spare Core, Red 10 pcs
  • Manufacturer Model
    AP7 (Lead Refill)
  • Material
    Core: Stainless steel
  • Surface resistance value(Ω)
    10⁵/outlet or less
  • Quantity
    1 Pack (10 pcs)
Part Number
1-4818-12 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 395.01

฿ 219.98

STATIONERY FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Pen
  • Color
    Ink: Red
  • Specifications
    Rotary feed type. Brass / Chrome Plating / Hair Line Finish.
  • Manufacturer Product Name
    ASPURE ESD Ballpoint Pen Spare Core, Red 10 pcs
  • Manufacturer Model
    AP7 (Lead Refill)
  • Material
    Core: Stainless steel
  • Surface resistance value(Ω)
    10⁵/outlet or less
  • Quantity
    1 Pack (10 pcs)

Product Description

[Features]
· The surface resistance value of both the main body and core is kept low.

Specifications of 1-4818-12

  • Product Type
    Pen
  • Color
    Ink: Red
  • Specifications
    Rotary feed type. Brass / Chrome Plating / Hair Line Finish.
  • Manufacturer Product Name
    ASPURE ESD Ballpoint Pen Spare Core, Red 10 pcs
  • Manufacturer Model
    AP7 (Lead Refill)
  • Material
    Core: Stainless steel
  • Surface resistance value(Ω)
    10⁵/outlet or less
  • Quantity
    1 Pack (10 pcs)
Part Number
1-4818-12 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 395.01

฿ 219.98

STATIONERY FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1