1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thread Repair Tool, Doctor Bolt (Part Number)

LNC DOCTOR BOLT

Thread Repair Tool, Doctor Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,108.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is Thread Repair Tool, Doctor Bolt .
[Features]
·Easily repair damage to the tip
·Unlike conventional products, no guides or handles are required
· Performing the work involves visually checking the screw threads to easily and reliably correct them.

Features

●No need for guides, handles and anyone can easily repair ridges.

Usage

●For thread repairing of stud bolts, hub bolts of automobile etc.

Specification

●SPQ(piece):5
Part Number
LDB-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,108.75

LNC DOCTOR BOLT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Screw size (Nominal) M10 Pitch (P), Number of Threading(mm) 1.5
Tap Type Modification/removal Tool JAN Code 4990052046834 Trusco Code 449-7767
Mass(g) 94.5

Please check the type/dimensions/specifications of the part LDB-08 in the Thread Repair Tool, Doctor Bolt series.