(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO376R-L |
NO376R-M |
NO376R-XL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 25 | 22.5 | 8 | 4901792026475 | 31.5 | 1 Pair | ||
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 24 | 20.5 | 7.9 | 4901792026468 | 29 | 1 Pair | ||
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | XL | 26 | 24 | 8.1 | 4901792026482 | 35 | 1 Pair |
Gloves with coated knuckles that protect all the way to the fist with both oil resistance and breathability.
[Features]
· Gloves with coated knuckles up to the fist to prevent entry of water or soil.
· Coated with nitrile rubber to protect against oils and provide excellent abrasion strength.
· The palm of the glove is coated with a special non-slip layer of foamed nitrile rubber to create a powerful non-slip effect.
[Applications]
· Agriculture, fisheries / fishing industry, sanitation / service industry, transportation / distribution industry, machine industry, automotive industry, civil engineering / construction industry, petroleum / chemical industry, gardening / landscaping industry
[Materials]
· Resin: nitrile rubber; fiber: nylon, polyester, etc.
Part Number |
---|
NO376R-L |
NO376R-M |
NO376R-XL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 25 | 22.5 | 8 | 4901792026475 | 31.5 | 1 Pair | ||
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 24 | 20.5 | 7.9 | 4901792026468 | 29 | 1 Pair | ||
฿ 328.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | XL | 26 | 24 | 8.1 | 4901792026482 | 35 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?