(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EM-2525-02 |
EM-5025-02 |
EM-5050-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Longitudinal (mm) |
Side (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,237.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
200 Pieces Per Package |
10 Day(s) | 250 | 250 | 328-5456 | 1 Box (200 Sheets) | ||
฿ 11,237.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 250 | 500 | 328-5464 | 1 Box (100 Sheets) | ||
฿ 9,992.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 500 | 500 | 328-5448 | 1 Box (50 Sheets) |
A mat-type absorber made from recycled used paper with high oil retention, preventing absorbed oil from dripping out.
[Features]
· Ideal for collecting oil floating on the water surface since it repels water.
· Does not adsorb water even when placed in water for up to around 5 hours.
Part Number |
---|
EM-2525-02 |
EM-5025-02 |
EM-5050-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Longitudinal (mm) |
Side (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,237.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
200 Pieces Per Package |
10 Day(s) | 250 | 250 | 328-5456 | 1 Box (200 Sheets) | ||
฿ 11,237.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 250 | 500 | 328-5464 | 1 Box (100 Sheets) | ||
฿ 9,992.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 500 | 500 | 328-5448 | 1 Box (50 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?