1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Multi-Function Tool CoroPlex TT Twin Tool, CoroTurn RC Double Clamp, C-T-DCL/M

Multi-Function Tool CoroPlex TT Twin Tool, CoroTurn RC Double Clamp, C-T-DCL/M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,862.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with 2 turning inserts in the same tool, greatly reducing tool change time
Space-saving tool pot in tool magazine

Part Number
C5-T-DCM12DDM15L115
C6-T-DCL12DCL12L165
C6-T-DCM12DDM15L105
C6-T-DCM12DDM15L130
C8-T-DCL16DCL16L200
C8-T-DCM16DDM15L160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Application Rake angle
(°)
Detailed tip shape used Blade Inclination Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)
Dimensions/D1
(mm)

฿ 36,862.39

SDV INDEXABLE TOOLS 1 Piece(s) 8 Day(s) -Outer Diameter / End Face / Profiling / Chamfer-6 C (80° Diamond), D (55° Diamond)-6 48(93)0.5115-12, 151/2, 1/2CNMG 12 04 083.9-502.570

฿ 39,983.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) C (80° Diamond-Shape)Outer Diameter / End Face / Chamfer-6--6953316550121/2CNMG 12 04 083.9110634.775

฿ 42,374.86

SDV INDEXABLE TOOLS 1 Piece(s) 8 Day(s) -Outer Diameter / End Face / Profiling / Chamfer-6 C (80° Diamond), D (55° Diamond)-6 50(95)0.5105-12, 151/2, 1/2CNMG 12 04 083.9-631.870

฿ 39,983.00

INDEXABLE TOOLS 1 Piece(s) 8 Day(s) -Outer Diameter / End Face / Profiling / Chamfer-6 C (80° Diamond), D (55° Diamond)-6 50(95)0.5130-12, 151/2, 1/2CNMG 12 04 083.9-631.870

฿ 43,385.00

INDEXABLE TOOLS 1 Piece(s) 8 Day(s) C (80° Diamond-Shape)Outer Diameter / End Face / Chamfer-6--6953320050163/8CNMG 16 06 126.4115807.080

฿ 45,963.17

SDV INDEXABLE TOOLS 1 Piece(s) 8 Day(s) -Outer Diameter / End Face / Profiling / Chamfer-6 C (80° Diamond), D (55° Diamond)-6 48(93)0.5160-16, 155/8, 1/2CNMG 16 06 126.4-804.780

Loading...

  1. 1

Basic Information

Clamp Shape Cable clamp Selfishly Left-hand Lead Angle(°) -5