1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DVVNN

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DVVNN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,739.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DVVNN3225P16
DVVNN3232P16
DVVNN4040S16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)

฿ 7,739.92

SDV HOLDER 1 Piece(s) 8 Day(s) 322513.132170

฿ 9,560.07

SDV HOLDER 1 Piece(s) 8 Day(s) 323216.632170

฿ 11,995.00

HOLDER 1 Piece(s) 8 Day(s) 404020.640250

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Chamfer / Post-Grinding Clamp Shape Cable clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Rake angle(°) -4
Blade Inclination Angle(°) -13 Lead Angle(°) 17.5 Cutting Angle(°) 72.5
Clearance angle(°) 0 Dimension L3(mm) 47.8 Tip Size 16
Gauge Chip VNMG 16 04 08 Torque(Nm) 3