1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, CCRNR/L-12-4

INDEXABLE TOOLS

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, CCRNR/L-12-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-CCRNR-27060-12-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

฿ 14,968.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2760-16550

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter Clamp Shape Clamp-on
Lead Angle(°) 15 Cutting Angle(°) 75 Clearance angle(°) 0
Tip Size 12 iC 1/2 Gauge Chip CNGN 12 07 08
Torque(Nm) 3.9

Please check the type/dimensions/specifications of the part C5-CCRNR-27060-12-4 in the Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, CCRNR/L-12-4 series.

Products with similar specification

Part Number
C4-CCRNL-22050-12-4
C4-CCRNR-22050-12-4
C5-CCRNL-27060-12-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

฿ 14,967.00

1 Piece(s) 6 Day(s) Left-hand275011014040

฿ 14,967.00

1 Piece(s) 6 Day(s) Left-hand225011016550

฿ 14,968.00

1 Piece(s) 6 Day(s) Left-hand2760-16550