(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Soft Castro Coat M4047 Upper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,730.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3130021203
3130021204
3130021207
3130021208
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Quantity

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 7 Day(s) S 49 118 58 75 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 6 Day(s) M 51 122 60 78 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 3 Day(s) 3 L 57 136 66 87 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 7 Day(s) 4 L 59 142 66 87 1 Pair

Basic Specifications

  • Commodity Classification
    Coats
  • Color (Group)
    Navy
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Aluminum type mesh kilt inner filler, 100 g/m² (sleeve) Polyester kilt inner filler 60 g/m² ·Fastener: Resin, tab made of metal (front opening) · Dot button: Metal (crest and cuff) · Button: Resin (collar feather boa) · Velcro tape (chest pocket)
  • Quantity
    1 Pair

Product Description

Heavy winter clothing with superior warmth and comfort distilled from Midori Anzen know-how. Delivers high-level functionality at a reasonable price.

Part Number
3130021203
3130021204
3130021207
3130021208
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Quantity

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 7 Day(s) S 49 118 58 75 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 6 Day(s) M 51 122 60 78 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 3 Day(s) 3 L 57 136 66 87 1 Pair

฿ 2,730.55

WINTER CLOTHES 1 Piece(s) 7 Day(s) 4 L 59 142 66 87 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1