(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Part Number |
---|
A-LT-SFT-M2X0.4X80-OH1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,242.00 | TAP | 1 Piece(s) | 5 Day(s) | M2 | 0.4 | 80 | OH1.5 | 10 | 3 | 2 | 3.2 | 2.5 | 5 | 8326202 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | Others | Torsion Angle(°) | 45 |
External center | NO | Protrusion | NA | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-LT-SFT-M2X0.4X80-OH1.5 in the Spiral Tap with Long Shank_A-LT-SFT series.
Part Number |
---|
A-LT-SFT-M10X1.25X100-OH3 |
A-LT-SFT-M10X1.25X150-8-STD |
A-LT-SFT-M10X1.25X150-OH3 |
A-LT-SFT-M3.5X0.35X100-OH2 |
A-LT-SFT-M3.5X0.6X100-OH2 |
A-LT-SFT-M3X0.35X100-OH2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,420.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326244 | ||
฿ 1,975.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 15 | 6 | 9 | 8326529 | ||
฿ 1,982.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 150 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326245 | ||
฿ 2,062.00 | 1 Piece(s) | 5 Day(s) | M3.5 | 0.35 | 100 | OH2 | 19 | 4 | 3 | 4.8 | 3.2 | 6 | 8326211 | ||
฿ 1,324.00 | 1 Piece(s) | 5 Day(s) | M3.5 | 0.6 | 100 | OH2 | 19 | 4 | 3 | 4.8 | 3.2 | 6 | 8326212 | ||
฿ 1,802.00 | 1 Piece(s) | 5 Day(s) | M3 | 0.35 | 100 | OH2 | 19 | 4 | 3 | 4 | 3.2 | 6 | 8326209 |
How can we improve?
How can we improve?