(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

fluoropolymer Sheet Thickness 1 – 10 mm

fluoropolymer Sheet Thickness 1 – 10 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0638-17-93-01

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    1
  • Maker Part Number
    120100
  • TGK Code
    0638179301
  • Specifications
    1,000 X 1,000 mm and 1,220 X 1,220 mm also available
  • Material Details
    PTFE-made
  • Amount Of Content
    1 pc.
Part Number
0638-17-93-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,156.00

FLUOROPOLYMER SHEET 1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    1
  • Maker Part Number
    120100
  • TGK Code
    0638179301
  • Specifications
    1,000 X 1,000 mm and 1,220 X 1,220 mm also available
  • Material Details
    PTFE-made
  • Amount Of Content
    1 pc.

Product Description

PTFE (fluororesin) fluoropolymer sheets.
[Features]
· Laboratory materials in a sheet form with excellent heat, weather and chemical resistance. The materials also boast superior electrical insulation properties as well as being non-tacky with low levels of generated friction.
· Material with a wide range of applications. Made by adding powdered raw materials blended with various types of PTFE inorganic filler and standalone PTFE and then compress molding them into their current form.
[Applications]
· Can be used for a broad range of applications including as a gasket, an electrical insulating material and as a mechanical component.

Specifications of 0638-17-93-01

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    1
  • Maker Part Number
    120100
  • TGK Code
    0638179301
  • Specifications
    1,000 X 1,000 mm and 1,220 X 1,220 mm also available
  • Material Details
    PTFE-made
  • Amount Of Content
    1 pc.
Part Number
0638-17-93-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,156.00

FLUOROPOLYMER SHEET 1 Piece(s) 9 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1