(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0948-25-27-01 |
0948-25-27-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Other | Maker Part Number | TGK Code | Adsorption Capability (g) |
Pad Diameter (mm) |
Standard Accessories | Feature 1 | Feature 2 | Feature 3 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,424.97 |
FORCEPS/SCISSORS/SCALPEL/TWEEZ | 1 Piece(s) | 31 Day(s) | Other | - | 393-1 | 0948252701 | - | - | Vent Nozzle (A1165) 3 Pad Types (A1166, A1167, A1311) | This is a portable tweezer that uses the suction power of a vacuum to hold items. | Suitable for handling surface-mount devices. | Because the pad and the resin parts are made using antistatic materials, it is safe to use with precision parts. | 1 pc. | ||
฿ 200.00 |
FORCEPS/SCISSORS/SCALPEL/TWEEZ | 1 Piece(s) | Same day | - | Option | A1311 | 0948252704 | Approx. 40 | 10 | - | Because the pad and the resin parts are made using antistatic materials, it is safe to use with precision parts. | - | - | 1 pc. |
[Features]
· Mobile tweezers that hold using the adhesive power of vacuum.
· Suitable for handling surface mount parts.
· Also safe for precision parts as anti-static materials are used for the pads and resin parts.
Part Number |
---|
0948-25-27-01 |
0948-25-27-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Other | Maker Part Number | TGK Code | Adsorption Capability (g) |
Pad Diameter (mm) |
Standard Accessories | Feature 1 | Feature 2 | Feature 3 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,424.97 |
FORCEPS/SCISSORS/SCALPEL/TWEEZ | 1 Piece(s) | 31 Day(s) | Other | - | 393-1 | 0948252701 | - | - | Vent Nozzle (A1165) 3 Pad Types (A1166, A1167, A1311) | This is a portable tweezer that uses the suction power of a vacuum to hold items. | Suitable for handling surface-mount devices. | Because the pad and the resin parts are made using antistatic materials, it is safe to use with precision parts. | 1 pc. | ||
฿ 200.00 |
FORCEPS/SCISSORS/SCALPEL/TWEEZ | 1 Piece(s) | Same day | - | Option | A1311 | 0948252704 | Approx. 40 | 10 | - | Because the pad and the resin parts are made using antistatic materials, it is safe to use with precision parts. | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?