(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
030-N005 |
030-N007 |
030-R004 |
RJ200 |
RJ250 |
RJ300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Withstanding Load (kg) |
Extension Range (mm) |
Frontage (mm) |
Length (mm) |
Specifications | Trusco Cords | Material: Top and Bottom Plate | Material: Other than Top and Bottom Plate | Applications | Weights (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,514.54 |
LABORATORY JACK KNOB TYPE | 10 Piece(s) | 5 Day(s) | 25 | 75~245 | 150 | 180 | Knob Method | - | - | Iron (Chrome Plating) | - | 2500 | 1 unit | ||
฿ 3,840.55 |
LABORATORY JACK KNOB TYPE | 10 Piece(s) | 5 Day(s) | 25 | 75~245 | 180 | 200 | Knob Method | - | - | Iron (Chrome Plating) | - | 2900 | 1 unit | ||
฿ 5,142.60 |
LABORATORY JACK RATCHET TYPE | 5 Piece(s) | 5 Day(s) | 25 | 75~245 | 150 | 150 | Ratchet Type | - | - | Iron (Chrome Plating) | - | 2300 | 1 unit | ||
฿ 6,999.58 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 25 | 75~245 | 200 | 200 | Ratchet Type | 505-6543 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 3200 | 1 unit | ||
฿ 14,066.80 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 35 | 75~385 | 250 | 250 | Ratchet Type | 505-6551 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 5300 | 1 unit | ||
฿ 21,674.60 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 45 | 88~490 | 300 | 300 | Ratchet Type | 505-6560 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 10200 | 1 unit |
Used for moving heavy objects upwards/downwards. Rotate the ratchet for smooth parallel movement up and down.
Part Number |
---|
030-N005 |
030-N007 |
030-R004 |
RJ200 |
RJ250 |
RJ300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Withstanding Load (kg) |
Extension Range (mm) |
Frontage (mm) |
Length (mm) |
Specifications | Trusco Cords | Material: Top and Bottom Plate | Material: Other than Top and Bottom Plate | Applications | Weights (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,514.54 |
LABORATORY JACK KNOB TYPE | 10 Piece(s) | 5 Day(s) | 25 | 75~245 | 150 | 180 | Knob Method | - | - | Iron (Chrome Plating) | - | 2500 | 1 unit | ||
฿ 3,840.55 |
LABORATORY JACK KNOB TYPE | 10 Piece(s) | 5 Day(s) | 25 | 75~245 | 180 | 200 | Knob Method | - | - | Iron (Chrome Plating) | - | 2900 | 1 unit | ||
฿ 5,142.60 |
LABORATORY JACK RATCHET TYPE | 5 Piece(s) | 5 Day(s) | 25 | 75~245 | 150 | 150 | Ratchet Type | - | - | Iron (Chrome Plating) | - | 2300 | 1 unit | ||
฿ 6,999.58 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 25 | 75~245 | 200 | 200 | Ratchet Type | 505-6543 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 3200 | 1 unit | ||
฿ 14,066.80 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 35 | 75~385 | 250 | 250 | Ratchet Type | 505-6551 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 5300 | 1 unit | ||
฿ 21,674.60 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 10 Day(s) | 45 | 88~490 | 300 | 300 | Ratchet Type | 505-6560 | Stainless Steel (SUS304) | Steel | Height adjustable for experiment equipment and materials. | 10200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?