(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
22-0111-15 |
22-0111-16 |
22-0111-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Strut dimension length (mm) |
Thread Diameter | Outer Diameter (mm) |
Trusco Code | Mass (g) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,963.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 200 | 260 | 1000 | 1/2" | φ13 | 413-9259 | 4000 | Large | 1 unit | ||
฿ 20,872.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 150 | 210 | 700 | M10 | φ10 | 413-9267 | 2300 | Medium | 1 unit | ||
฿ 18,847.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 125 | 175 | 700 | M10 | φ10 | 413-9275 | 1700 | Small | 1 unit |
[Features]
・The base is a flat table with a beautiful hairline finish, of a size and weight taking into consideration the balance and stability of the support column
・Stainless steel posts with excellent corrosion resistance and durability, widely used as auxiliary equipment in laboratories
・Double tightening method is adopted so that the support does not loosen during use
Part Number |
---|
22-0111-15 |
22-0111-16 |
22-0111-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Strut dimension length (mm) |
Thread Diameter | Outer Diameter (mm) |
Trusco Code | Mass (g) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,963.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 200 | 260 | 1000 | 1/2" | φ13 | 413-9259 | 4000 | Large | 1 unit | ||
฿ 20,872.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 150 | 210 | 700 | M10 | φ10 | 413-9267 | 2300 | Medium | 1 unit | ||
฿ 18,847.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 19 Day(s) | 125 | 175 | 700 | M10 | φ10 | 413-9275 | 1700 | Small | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?