(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clean pot (Z-76)

Clean pot (Z-76)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of Z-76

  • Product Type
    Hand Wrap
  • Capacity
    125
  • Size
    External Dimensions mm: φ72 X 83
  • Supplementary explanation
    Has excellent sealing and can be used with volatile solvents
  • Material
    Cap: PP, Metal Part: Brass, Container: Glass
  • Amount Of Content
    1 pc.
Part Number
Z-76
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,207.45

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Hand Wrap
  • Capacity
    125
  • Size
    External Dimensions mm: φ72 X 83
  • Supplementary explanation
    Has excellent sealing and can be used with volatile solvents
  • Material
    Cap: PP, Metal Part: Brass, Container: Glass
  • Amount Of Content
    1 pc.

Product Description

A glass container with excellent solvent resistance and airtightness capable of impregnating a rag, etc., with a fixed amount of cleaning liquid.
[Features]
· The body made of glass with a diameter of 72 mm is a compact size that does not get in the way on desks.
· Includes a cap to shut out dust when not in use.
· Affix a surface fastener to your worktable and to the bottom of the unit to prevent dropping. Allows easy installation and removal for securing parts temporarily.
· Adjust even minute amounts of cleaning fluid soaked into rags by changing the number of times the body pump is lightly pressed.
· Even if one hand is occupied, the content comes out with one push, eliminating the need to open a cap or tilt the container.
[Applications]
· Contains a plentiful 125 ml. Glass transparent container which allows checking the remaining amount of liquid easily and supports various solvents.
* Do not use with solvents that corrode brass, strong acid or alkaline solutions, or with chemicals that may affect the human body.

Specifications of Z-76

  • Product Type
    Hand Wrap
  • Capacity
    125
  • Size
    External Dimensions mm: φ72 X 83
  • Supplementary explanation
    Has excellent sealing and can be used with volatile solvents
  • Material
    Cap: PP, Metal Part: Brass, Container: Glass
  • Amount Of Content
    1 pc.
Part Number
Z-76
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,207.45

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By pushing the head lightly, a certain amount of cleaning liquid can be impregnated into waste cloth etc.

Usage

●For work that uses small amount of cleaning liquid.

Specification

●Capacity(ml):125
●SPQ(piece):6