(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Precision Snap Ring Pliers for Shaft 4941-A01

Precision Snap Ring Pliers for Shaft 4941-A01

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4941-A01

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    130
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    3-10
  • Body / Option
    Main Body
  • JAN Code
    4003773061953
  • Specifications
    Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish)
  • Features
    As the tip bit has a broad contact area with the ring, it can securely retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel. The spring is built into the joint and so is protected. Includes an open limiter (the maximum opening width can be adjusted). Prevents the over-spreading of small slip rings.
Part Number
4941-A01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,966.62

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    130
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    3-10
  • Body / Option
    Main Body
  • JAN Code
    4003773061953
  • Specifications
    Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish)
  • Features
    As the tip bit has a broad contact area with the ring, it can securely retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel. The spring is built into the joint and so is protected. Includes an open limiter (the maximum opening width can be adjusted). Prevents the over-spreading of small slip rings.

Product Description

90° bent head tip is made of tough special spring steel. The tool life is more than 10 times that of general snap ring pliers. It uses a screw joint and moves very smoothly. The forged body results in exceptional sturdiness.

[Features]
· 90° bent head.
· The maximum opening width can be adjusted.
· Head finish: Rust-proof finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Specifications of 4941-A01

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    130
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    3-10
  • Body / Option
    Main Body
  • JAN Code
    4003773061953
  • Specifications
    Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish)
  • Features
    As the tip bit has a broad contact area with the ring, it can securely retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel. The spring is built into the joint and so is protected. Includes an open limiter (the maximum opening width can be adjusted). Prevents the over-spreading of small slip rings.
Part Number
4941-A01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,966.62

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1