(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stick Solder Wire Diameter (mm) 0.8-1.6

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 313.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STH-1-10
STH-1-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 313.00

STICK SOLDER 1 Piece(s) 12 Day(s) 1 3.4 4560117671105 218-9194 25 1 pc.

฿ 569.53

STICK SOLDER 1 Piece(s) 10 Day(s) 1.6 2.5 4560117671167 218-9208 40 1 pc.

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~215
  • Detailing Type
    Type for Copper/Iron
  • Features
    It contains flux. It is a stick type with excellent workability and storability.
  • Use
    For copper/iron.
  • Material / Alloy Composition
    Tin Content Percentage: 50%, Lead: 50%
  • Amount Of Content
    1 pc.
Part Number
STH-1-10
STH-1-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 313.00

STICK SOLDER 1 Piece(s) 12 Day(s) 1 3.4 4560117671105 218-9194 25 1 pc.

฿ 569.53

STICK SOLDER 1 Piece(s) 10 Day(s) 1.6 2.5 4560117671167 218-9208 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With flux.
●A stick type that is excellent in usability and storability.

Usage

●For copper/iron.

Specification

●Wire Diameter x L(mm x m):0.8 x 4.2
●SPQ(piece):10
●Melting Point: 183 to 190°C
●Flux: JIS B Class

Materials

●Alloy Composition: Tin Content 60%, Lead 40%