(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Thread Solder Super Rosin 60GXB

Thread Solder Super Rosin 60GXB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,253.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RH6010
RH6012
RH6016
RH6020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 3,279.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1 4562155670157 116-6611 1 Roll

฿ 3,489.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1.2 4562155670164 116-6620 1 Roll

฿ 3,437.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1.6 4562155670171 116-6638 1 Roll

฿ 3,253.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 2 4562155670188 116-6646 1 Roll

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~190
  • Mass(g)
    1000
  • Features
    A Class B shatterproof flux-cored solder with high reliability. Because the product has no slits, it can process up to φ0.2 mm wire diameter and thus is ideal for precision electronic components. Even when stored for a long time, there will be almost no moisture absorption deterioration of flux and the residue will be insulated well. Generates very little smoke and almost no odor.
  • Use
    Wiring and connection for electric and electronic devices.
  • Material
    Alloy Composition: Tin Proportion 60%, Zinc 40%
  • Flux
    MIL-RA Class, JIS B Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A highly reliable B-class solder containing flux that supports scattering prevention.
· Since there is no slit, wire diameters up to ø0.2 mm can be processed, and it is optimal for precision electronic parts.
· No moisture absorption degradation of the flux even after long-term storage, and good insulation of the residue.
· Little fuming and almost odorless.
[Applications]
· Wiring/connection of electric and electronic equipment.

Part Number
RH6010
RH6012
RH6016
RH6020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 3,279.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1 4562155670157 116-6611 1 Roll

฿ 3,489.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1.2 4562155670164 116-6620 1 Roll

฿ 3,437.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1.6 4562155670171 116-6638 1 Roll

฿ 3,253.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 2 4562155670188 116-6646 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1