(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thread Solder Super Rosin 50GXB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,687.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RH5010
RH5012
RH5016
RH5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 2,687.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1 4562155670065 116-6573 1 Roll

฿ 2,856.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155670072 116-6581 1 Roll

฿ 3,127.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155670089 116-6590 1 Roll

฿ 3,198.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 2 4562155670096 116-6603 1 Roll

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~215
  • Mass(g)
    1000
  • Features
    Can be used to process wire up to φ0.2 mm in diameter as it does not have a slit, and is perfect for precision electronic components. There is no moisture absorption or deterioration even if it is stored for a long period of time, and the insulation of residue is well managed. Very little smoke is emitted and nearly no smell.
  • Use
    Wiring and connection for electric and electronic devices.
  • Material
    Alloy Composition: Tin Proportion 50%, Zinc 50%
  • Flux
    MIL-RA Class, JIS B Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Since there is no slit, wire diameters up to ø0.2 mm can be processed, and it is optimal for precision electronic parts.
· No moisture absorption degradation of the flux even after long-term storage, and good insulation of the residue.
· Little fuming and almost odorless.
[Applications]
· Wiring/connection of electric and electronic equipment.

Part Number
RH5010
RH5012
RH5016
RH5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 2,687.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1 4562155670065 116-6573 1 Roll

฿ 2,856.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155670072 116-6581 1 Roll

฿ 3,127.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155670089 116-6590 1 Roll

฿ 3,198.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 2 4562155670096 116-6603 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1